Fuse modular terminal block, nom. voltage: 60 V, nominal current: 6.3 A, connection method: Push-X-connection, Rated cross section: 4 mm2, cross section: 0.75 mm2- 6 mm2
XT 4 function terminals with Push-X
Efficient Integration of functions
The new XT 4… function terminals with Push-X technology enable easy integration of function elements with a nominal cross-section of 4 mm². The portfolio includes lever-type and plug-in fuse terminals, as well as basic disconnect terminal blocks and knife-disconnect versions.
Main features
- Push-X technology
- Nominal cross-section: 4 mm²
- Conductor cross-section (flex): 1.5 m² … 6 mm²
- 16 AWG … 10 AWG
- Lever-type fuse terminal blocks: 500 V / 6.3 A
- Plug-in fuse terminal blocks: 400 V / 10 A
- Disconnect and knife-disconnect terminal blocks: 500 V / 20 A
Your Advantages
- Easy integration of isolating plugs, fuses, and components
- Reliable connections without force: Simply plug – the preloaded spring does the rest
- Quick installation of all types of copper conductors with and without ferrule
- Complete conductor contact due to the intelligent clamping mechanism
- Instant confirmation: tangible, visible, and audible feedback during installation
Fuse modular terminal block, nom. voltage: 24 V, nominal current: 6.3 A, connection method: Push-X-connection, Rated cross section: 4 mm2, cross section: 0.75 mm2- 6 mm2
Fuse modular terminal block, nom. voltage: 12 V, connection method: Push-X-connection, Rated cross section: 4 mm2, cross section: 0.75 mm2- 6 mm2
Fuse modular terminal block, nom. voltage: 500 V, connection method: Push-X-connection, Rated cross section: 4 mm2, cross section: 0.75 mm2- 6 mm2
Knife-disconnect terminal block, nom. voltage: 500 V, nominal current: 20 A, connection method: Push-X-connection, Rated cross section: 4 mm2, cross section: 0.75 mm2 - 6 mm2
Fuse modular terminal block, nom. voltage: 500 V, nominal current: 6.3 A, connection method: Push-X-connection, Rated cross section: 4 mm2, cross section: 0.75 mm2- 6 mm2
Disconnect terminal block, Current and voltage are determined by the plug used., nom. voltage: 500 V, nominal current: 20 A, connection method: Push-X-connection, Rated cross section: 4 mm2, cross section: 0.75 mm2 - 6 mm2
Knife-disconnect terminal block, nom. voltage: 500 V, nominal current: 20 A, connection method: Push-X-connection, Rated cross section: 4 mm2, cross section: 0.75 mm2 - 6 mm2