COMBI connectors and COMBI terminal blocks with Push-X technology

COMBI – pluggable terminal blocks with Push-X

Increased efficiency in cable assembly

The pluggable Push-X terminal blocks with a nominal cross-section of 2.5 mm² enable ergonomic, fast, and safe wiring. The new Push-X COMBI connector enables operators to connect conductors with just one hand, increasing efficiency during wire harness assembly work.

Main features

  • Push-X technology
  • Universal COMBI connection system
  • XP connectors for one-handed operation
  • Pluggable double-level and double-level-TWIN terminal blocks
  • Nominal cross-section: 2.5 mm²
  • Conductor cross-section: 0.34 mm² … 4 mm² / 20 AWG … 12 AWG
  • Nominal current: 24 A after derating
  • Nominal voltage: 800 V IEC and 600 V UL

Your Advantages

  • Superior ergonomics for all conductor types with the self-engaging Push-X direct-connection technology
  • Intuitive connection: tangible, visible, and audible feedback during installation
  • Quick installation of all types of copper conductors with and without ferrule
  • Easy connection of preassembled cable harnesses with the COMBI connection mechanism
  • Compatible with existing COMBI terminal blocks and connectors