Double-level terminal block, nom. voltage: 800 V, connection method: Push-X-connection, Rated cross section: 4 mm2, cross section: 0.75 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue
Multi-conductor and multi-level terminal blocks with Push-X
For compact potential distribution
The new multi-conductor terminal blocks and multi-level terminal blocks with a nominal cross-section of 4 mm² enable space-saving and efficient potential distribution. They have been designed to complement the XT-4 family portfolio and for conductor cross-sections ranging from 1 to 6 mm².
Main features
- Push-X technology
- Nominal cross-section: 4 mm²
- Conductor cross-section (flex): 1.5 m² … 6 mm²
- 16 AWG … 10 AWG
- Nominal current: 32 A
- Nominal voltage: 1,000 V
- Number of connections: 3 to 4
Your Advantages
- Space-saving and efficient potential distribution
- Quick installation of all types of copper conductors with and without ferrule
- Maximum reliability – the clamping mechanism automatically ensures full conductor engagement
- Instant confirmation: tangible, visible, and audible feedback during installation
- Reliable connections without force: Simply plug – the preloaded spring does the rest
XTTB 4 BU
- Double-level terminal block
XTTB 4 BU
- Double-level terminal block
1453884
XTTB 4-PE
- Protective conductor double-level terminal block
XTTB 4-PE
- Protective conductor double-level terminal block
1453883
Protective conductor double-level terminal block, connection method: Push-X-connection, mounting type: NS 35/7,5, NS 35/15, color: green-yellow
XTTB 4
- Double-level terminal block
XTTB 4
- Double-level terminal block
1453885
Double-level terminal block, nom. voltage: 800 V, connection method: Push-X-connection, Rated cross section: 4 mm2, cross section: 0.75 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
XTTB 4-PV
- Double-level terminal block
XTTB 4-PV
- Double-level terminal block
1453882
Double-level terminal block, connection method: Push-X-connection, mounting type: NS 35/7,5, NS 35/15, color: gray