Modular DC charging controller

Modular DC charging controllers

EV fast charging with PLCnext Technology

The CHARX control flexible control system combines a PLCnext Control with an SECC communication module to create a modular, openly programmable architecture for DC charging stations – for flexible and future-proof fast charging infrastructure.

Main features

  • Modular system consisting of PLCnext Control and SECC communication module
  • Extendable via Axioline I/O modules
  • Supports IEC 61851, DIN 70121, ISO 15118-2
  • Optionally with OCPP app
  • Open interfaces and security by design

Your Advantages

  • The open and modular architecture enables maximum flexibility in the implementation of different charging concepts
  • Prefabricated SECC function blocks and standard-compliant communication significantly reduce development effort
  • Support for relevant CCS standards, optional OCPP connection, and security by design ensure long-term future-viability

NEW
Go to Product Detail Page for item 1646469
AXC F 1252 - Controller
AXC F 1252 - Controller
1646469

Controller (SPS), PLCnext Control; Programming: High-level language and IEC 61131-3; Operating system: Yocto/Linux® (real-time); Programming tool: PLCnext Engineer, Eclipse®, Visual Studio®, MATLAB®/ Simulink®; Processor: Arm® Cortex®-A55, 2x 1.7 GHz; IoT connection: PROFICLOUD and every cloud via cloud connectors; Development process certified in accordance with IEC 62443-4-1, The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 2404267
AXC F 2152 - Controller
AXC F 2152 - Controller
2404267

Controller (SPS), PLCnext Control; Programming: High-level language and IEC 61131-3; Operating system: Yocto/Linux® (real-time); Programming tool: PLCnext Engineer, Eclipse®, Visual Studio®, MATLAB®/ Simulink®; Processor: Arm® Cortex®-A9, 2x 800 MHz; IoT connection: PROFICLOUD and every cloud via cloud connectors; Development process certified in accordance with IEC 62443-4-1, Product certified in accordance with IEC 62443-4-2 (Certification conditions see user documentation); The product is being prepared for compliance with the Cyber Resilience Act (CRA).

NEW
Go to Product Detail Page for item 1833102
AXL F IF SECC 1F - Charging controller
AXL F IF SECC 1F - Charging controller
1833102

Axioline F, Charging controller, Interface module; interface: CAN bus: 1, DC charging interface: 1; Transmission speed: 10 kbps ... 1 Mbps; transmission speed in the local bus: 100 Mbps; degree of protection: IP20; Scope of supply: including bus base module and Axioline F connectors; The product is being prepared for compliance with the Cyber Resilience Act (CRA).