CHARX control modular, AC charging controller, with Embedded Linux system, IEC 61851-1, ISO/IEC 15118, operating mode: Stand-Alone, Client, Server, interface: Ethernet (2x), Cellular communication (4G/2G), CHARX control modular system bus, MICRO-USB type C, communication protocol: OCPP 1.6J, Modbus/TCP, MQTT, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting, The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Mobile app for AC charging controllers
Easy configuration of CHARX control modular
With the new app for the CHARX control modular AC charging controllers, the commissioning and initial configuration of charging points has never been easier: Electrical installers are guided step by step through the settings on their smartphone – even without in-depth knowledge.
Main features
- Available for Android and Apple iOS
- Settings for authentication and load management
- Password-protected login
- Connection to the charging controller via ad-hoc WLAN or existing network
- Compatible USB adapter for ad-hoc WLAN: SparkLAN WUBT-239ACN(BT)
Your Advantages
- Intuitive operation with the modern and responsive design for quick setup on site
- Step-by-step guidance through all settings for smooth commissioning – even without specialist knowledge
- Particularly high level of security for sensitive data and settings with password-protected login
- Simplified commissioning and increased productivity as added value for installers and manufacturers
CHARX control modular, AC charging controller, with Embedded Linux system, IEC 61851-1, ISO/IEC 15118, operating mode: Stand-Alone, Client, Server, interface: Ethernet (2x), CHARX control modular system bus, MICRO-USB type C, communication protocol: OCPP 1.6J, Modbus/TCP, MQTT, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting, The product is being prepared for compliance with the Cyber Resilience Act (CRA).
CHARX control modular, AC charging controller, IEC 61851-1, operating mode: Stand-Alone, Client, interface: CHARX control modular system bus, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting, The product is being prepared for compliance with the Cyber Resilience Act (CRA).
CHARX control modular, AC charging controller, with Embedded Linux system, IEC 61851-1, operating mode: Stand-Alone, Client, Server, interface: Ethernet (2x), CHARX control modular system bus, MICRO-USB type C, communication protocol: OCPP 1.6J, Modbus/TCP, MQTT, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting, The product is being prepared for compliance with the Cyber Resilience Act (CRA).
CHARX control modular, AC charging controller, with Embedded Linux system, IEC 61851-1, operating mode: Stand-Alone, Client, Server, interface: Ethernet (2x), Cellular communication (4G/2G), CHARX control modular system bus, MICRO-USB type C, communication protocol: OCPP 1.6J, Modbus/TCP, MQTT, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting, The product is being prepared for compliance with the Cyber Resilience Act (CRA).