Current monitoring unit for current measurement

Current monitoring

Efficient current monitoring and reliable current measurement increase transparency and safety in the control cabinet. Load statuses are recorded, capacity utilization is displayed, and threshold value violations are signaled at an early stage. Compact current monitoring solutions provide valuable support for stable, predictive systems.

Ask a question for additional information about these products

Your advantages

  • Quickly identify utilization with the visual display and remote signaling
  • Ready to use in no time due to simple operation and adjustment directly on the device
  • More space in the control cabinet due to the narrow overall width of just 8 mm
  • Can be bridged to the CLIPLINE complete terminal block range, always ensuring fast integration

New products

CMU-DC on the DIN rail

Current monitoring made easy

Clear, slim, and cleverly integrated

The practical CMU-DC current monitoring unit detects system loads and provides early warning of a failure. With an overall width of just 8 mm, CMU-DC saves valuable space in the control cabinet and can be cleverly bridged directly with the CLIPLINE complete terminal block range.

Main features

  • Currents up to 20 A can be measured
  • Visual display of utilization in 1 A increments
  • Visual indication when the threshold value is exceeded
  • Early warning via remote signaling
  • Remote signaling of the flowing current in 0.1 A increments
  • Adjustment on the device via rotary switch
  • Can be bridged to PT and XT terminal blocks

Your Advantages

  • Quickly identify utilization with the visual display and remote signaling
  • Ready to use in no time due to simple operation and adjustment directly on the device
  • More space in the control cabinet due to the narrow overall width of just 8 mm
  • Can be bridged to the CLIPLINE complete terminal block range, always ensuring fast integration

Practical current monitoring

The practical CMU-DC current monitoring unit detects system loads and provides early warnings of potential failures – visible directly via the visual display on the device or via remote signaling. With an overall width of just 8 mm, the CMU-DC not only saves valuable space in the control cabinet, but is also ready for use in no time at all due to its simple operation and clever bridgeability with the CLIPLINE complete range.

Testing the CMU-DC module installed in the control cabinet
Person using a screwdriver to set the trigger threshold on the CMU-DC in front of a control cabinet
CMU-DC module with highlighted 8 mm overall width against a technical background
Installing the CMU-DC module in the base element provided for this purpose in the control cabinet
Testing the CMU-DC module installed in the control cabinet

The LED display on the device makes the current load status immediately visible. An additional LED warns as soon as 80% of the set threshold value is reached. If the threshold is exceeded, a signal is issued at the output. In UDM mode, the current value is transmitted via Manchester code. This provides convenient remote monitoring of capacity utilization and maximum transparency.

Person using a screwdriver to set the trigger threshold on the CMU-DC in front of a control cabinet

All settings are made directly on the device. The threshold value can be set conveniently via the rotary switches on the side and checked using the button. Decide whether you want to receive the actual current value or a message when the threshold value is reached. Integration into a controller is inexpensive and simple with digital input.

CMU-DC module with highlighted 8 mm overall width against a technical background

The practical current monitoring unit is a slimline solution for tight installation situations. With an overall width of just 8 mm, the CMU-DC is narrower than other products on the market. It enables maximum efficiency, offers flexibility for additional components, and can be easily integrated into existing systems. The CMU-DC makes more room available for new ideas and applications.

Installing the CMU-DC module in the base element provided for this purpose in the control cabinet

The CMU-DC, together with the optimally matched base element, is a clever solution for current measurement. The ability to bridge to the CLIPLINE complete terminal block range simplifies installation, saves time, and reduces wiring effort. This enables the current monitoring unit to be used intuitively in different applications.

Narrow CMU-DC current monitoring unit and the PTCB TM thermal-magnetic device circuit breakers alongside each other

Side by side for increased transparency

The CMU-DC and the PTCB TM thermal-magnetic circuit breakers are an ideal combination. The current monitoring unit can be connected simply to the circuit breakers via bridges. This enables you to feed the measured current into the base elements of the device circuit breakers and monitor the connected loads for deviations. Here, monitoring and protection work side by side for proactively operated systems.

A CMU-DC in use

The CMU-DC module mounted on a DIN rail and bridged to PT 6-QUATTRO terminal blocks
The CMU-DC current monitoring unit and PT 6-QUATTRO terminal blocks: seamlessly connected using standard bridges from the CLIPLINE complete accessories range
A CMU-DC module mounted on a DIN rail and bridged to PT 6-FSI terminal blocks with TCP 32DC/5A M flat-type fuses
The CMU-DC current monitoring unit with PT 6-FSI fuse terminal block and TCP DC thermal circuit breaker: simply bridged with standard bridges from the CLIPLINE complete accessories
A CMU-DC module mounted on a DIN rail and bridged to PTCB E electronic circuit breakers
The CMU-DC current monitoring unit and PTCB E electronic circuit breakers: can be bridged even with different pitches using a simple additional terminal block
A CMU-DC module mounted on a DIN rail next to a compact CBMC multi-channel electronic circuit breaker
The CMU-DC current monitoring unit monitors the total current of the feed-in of the compact CMBC multi-channel electronic circuit breaker
A CMU-DC module mounted on a DIN rail alongside a TRIO POWER power supply
The CMU-DC current monitoring unit makes the utilization of the TRIO POWER power supply transparent
CMU-DC brochure
Everything about the CMU-DC in a compact overview

The CMU-DC opens up new possibilities for precise, efficient, and transparent current measurement in DC systems. Our brochure illustrates in compact form how the unit works, what advantages it offers, and how it can be integrated seamlessly into your application.

Open the brochure
Product brochure: The CMU-DC current monitoring unit