Lateral element (right) with mounting foot for DIN rails for UM-BASIC profiles with a PCB width of 108 mm
Covers for UM-BASIC/PRO extruded profiles
Effective PCB protection
Phoenix Contact is providing new covers for the UM-BASIC/-PRO extruded profiles that can accommodate different hoods at the same time. This enables the profile to be completely covered without additional lids on the PCB. This gives you more usable space, because keep-out areas are no longer required.
Main features
- Degree of protection: IP20
- Width of the covering hoods: 73 mm and 108 mm
- Covering hood material: PC
- Covering lid material: PA
- Covering lids for profiles for PCBs with width: 108 mm
Your Advantages
- Optimum protection of the electronics by covering the entire profile length
- More usable area on the PCB as keep-out areas are no longer required
- Reduced number of parts simplifies handling and lowers mounting costs
- Quick, tool-free installation saves time and increases productivity
- Safe touch protection prevents mechanical influences on the electronics
Lateral element (left) with mounting foot for DIN rails for UM-BASIC profiles with a PCB width of 72 mm
Lateral element (right) with mounting foot for DIN rails for UM-BASIC profiles with a PCB width of 108 mm
Lateral element (right) with mounting foot for DIN rails for UM-BASIC profiles with a PCB width of 108 mm
Lateral element (left) with mounting foot for DIN rails for UM-BASIC profiles with a PCB width of 108 mm
Press-drawn section housings, Latching, Cover
Lateral element (left) with mounting foot for DIN rails for UM-BASIC profiles with a PCB width of 108 mm
Lateral element (right) with mounting foot for DIN rails for UM-BASIC profiles with a PCB width of 108 mm
Lateral element (right) with mounting foot for DIN rails for UM-BASIC profiles with a PCB width of 108 mm
Press-drawn section housings, Latching, Cover