PTS 1,5 pin strip PCB connectors

Bridged pin strip PCB connectors

Convenient loop through of potentials

The PTS 1,5/ PH-CLIP-B PCB connector is ideal for looping through potentials in building applications. With its clip geometry, it can be latched onto the lower housing part without tools. Cost-optimized pin strips are used to make contact with the PCB.

Main features

  • Conductor cross-sections: 0.2 mm² ... 2.5 mm²
  • Currents up to 10 A for the device and 16 A for loop through
  • Voltages up to 400 V
  • Pitch: 5.0 mm
  • 2-, 4-, and 6-position
  • Compatible with the PST 1,3

Your Advantages

  • Tool-free, time-saving Push-in connection
  • Internal bridging for the easy loop through of potentials
  • Can be latched into the device housing with the clip geometry
  • Intuitive operation with color-coded actuating push button
  • Maximum clamping space in a small component size

NEW
Go to Product Detail Page for item 1831880
PTS 1,5/ 6-PH-5,0 CLIP-B - PCB connector
PTS 1,5/ 6-PH-5,0 CLIP-B - PCB connector
1831880

PCB connector, nominal cross section: 1.5 mm2, color: green, nominal current: 10 A, rated voltage (III/2): 400 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 6, product range: PTS 1,5/..-PH CLIP-B, pitch: 5 mm, connection method: Push-in spring connection, mounting: Snap-on assembly, conductor/PCB connection direction: 0 °, plug-in system: COMBICON PST 1,3, locking: without, mounting method: Latching flange, type of packaging: packed in cardboard

NEW
Go to Product Detail Page for item 1751973
PTS 1,5/ 4-PH-5,0 CLIP-B - PCB connector
PTS 1,5/ 4-PH-5,0 CLIP-B - PCB connector
1751973

PCB connector, nominal cross section: 1.5 mm2, color: green, nominal current: 10 A, rated voltage (III/2): 400 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 4, product range: PTS 1,5/..-PH CLIP-B, pitch: 5 mm, connection method: Push-in spring connection, mounting: Snap-on assembly, conductor/PCB connection direction: 0 °, plug-in system: COMBICON PST 1,3, locking: without, mounting method: Latching flange, type of packaging: packed in cardboard

NEW
Go to Product Detail Page for item 1831879
PTS 1,5/ 2-PH-5,0 CLIP-B - PCB connector
PTS 1,5/ 2-PH-5,0 CLIP-B - PCB connector
1831879

PCB connector, nominal cross section: 1.5 mm2, color: green, nominal current: 10 A, rated voltage (III/2): 400 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 2, product range: PTS 1,5/..-PH CLIP-B, pitch: 5 mm, connection method: Push-in spring connection, mounting: Snap-on assembly, conductor/PCB connection direction: 0 °, plug-in system: COMBICON PST 1,3, locking: without, mounting method: Latching flange, type of packaging: packed in cardboard