CHARX control modular, AC charging controller, with Embedded Linux system, IEC 61851-1, ISO/IEC 15118, operating mode: Stand-Alone, Client, Server, interface: Ethernet (2x), Cellular communication (4G/2G), CHARX control modular system bus, MICRO-USB type C, communication protocol: OCPP 1.6J, Modbus/TCP, MQTT, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting, The product is being prepared for compliance with the Cyber Resilience Act (CRA).
AC charging controllers now with OCPP 2.0.1
Control cabinet building
The AC charging controllers in the CHARX control modular family are the centerpiece of an intelligent charging infrastructure. With software release 1.10, the class 3000 controllers, featuring OCPP 2.0.1, support the industry’s target standard as the basis for future requirements.
Main features
- Software version: 1.10
- OCPP version: 2.0.1
- A focused range of functions with enhancements in future releases
- Improved scalability and maintainability
- Various security patches
- Download of update file via the item page
Your Advantages
- Future-proof your AC charging infrastructure by supporting upcoming requirements
- Scalable, built to last, and easy to maintain due to the modern OCPP architecture
- Increased security through support for cybersecurity and regulatory requirements
- Seamless integration into backend systems through high interoperability
CHARX control modular, AC charging controller, with Embedded Linux system, IEC 61851-1, ISO/IEC 15118, operating mode: Stand-Alone, Client, Server, interface: Ethernet (2x), CHARX control modular system bus, MICRO-USB type C, communication protocol: OCPP 1.6J, Modbus/TCP, MQTT, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting, The product is being prepared for compliance with the Cyber Resilience Act (CRA).
CHARX control modular, AC charging controller, with Embedded Linux system, IEC 61851-1, operating mode: Stand-Alone, Client, Server, interface: Ethernet (2x), Cellular communication (4G/2G), CHARX control modular system bus, MICRO-USB type C, communication protocol: OCPP 1.6J, Modbus/TCP, MQTT, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting, The product is being prepared for compliance with the Cyber Resilience Act (CRA).
CHARX control modular, AC charging controller, with Embedded Linux system, IEC 61851-1, operating mode: Stand-Alone, Client, Server, interface: Ethernet (2x), CHARX control modular system bus, MICRO-USB type C, communication protocol: OCPP 1.6J, Modbus/TCP, MQTT, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting, The product is being prepared for compliance with the Cyber Resilience Act (CRA).