Migration adapter, controller: Upgrade from Siemens SIMATIC® S7-300/ET 200M to Siemens SIMATIC® ET 200SP HA, connection 1: D-SUB pin strip 1x 37-position, connection 2: Spade connection 20-position (2,8 x 0,8), connection 3: Push-in connection 2x 2-position
Upgrade to Siemens SIMATIC® ET 200SP HA
Plug-and-play migration without rewiring
Using the VARIOFACE Migration Solution, you can quickly migrate I/O signals from ET 200M/S7-300 to ET 200SP HA via plug-and-play. The existing field wiring is retained. This reduces wiring errors, loop checks, and downtime, resulting in greater efficiency and reliability.
Main features
- Migration system with module, cable, and rack
- Migration of analog and digital I/O cards
- Versions for 24 V and 120 V/230 V
- Connection: D-SUB or Push-in connector
- Module width: 40 mm (standard) / 47 mm (special design)
- Halogen-free cable solutions
- Temperature range: -20°C ... +60°C
Your Advantages
- Quick and straightforward upgrade to SIMATIC® ET 200SP HA with precisely tailored and tested solutions
- Short process downtime due to plug-in migration components
- Simplified planning and minimization of loop checks by reusing the existing field wiring
- Space-neutral PLC replacement without control cabinet modifications with the easy-to-install and service-friendly mounting rack
Migration adapter, controller: Upgrade from Siemens SIMATIC® S7-300/ET 200M to Siemens SIMATIC® ET 200SP HA, connection 1: D-SUB pin strip 1x 37-position, connection 2: Spade connection 40-position (2,8 x 0,8), connection 3: Push-in connection 2x 2-position
Migration adapter, controller: Upgrade from Siemens SIMATIC® S7-300/ET 200M to Siemens SIMATIC® ET 200SP HA, connection 1: D-SUB pin strip 1x 37-position, connection 2: Spade connection 40-position (2,8 x 0,8), connection 3: Push-in connection 2x 2-position
Migration cable for upgrading from Siemens SIMATIC® S7-300/ET 200M to Siemens SIMATIC® ET 200SP HA (for 2-level solution with rack). Conversion of 6ES7322-1HF10-0AA0 or 6ES7322-1HF80-0AA0 to 6DL1132-6HD50-0PK0, cable length: 0.6 m
Assembled, shielded, halogen-free round cable; controller: Migration from S7-300/ET 200M to ET 200SP HA (32 signals are transferred); connection 1: D-SUB socket strip (1x 37-position); connection 2: D-SUB socket strip (1x 37-position, 45 °-out put); cable length: 0.6 m
Migration adapter, controller: Upgrade from Siemens SIMATIC® S7-300/ET 200M to Siemens SIMATIC® ET 200SP HA, connection 1: D-SUB pin strip 1x 37-position, connection 2: Spade connection 20-position (2,8 x 0,8), connection 3: Push-in connection 2x 2-position
Migration adapter, controller: Upgrade from Siemens SIMATIC® S7-300/ET 200M to Siemens SIMATIC® ET 200SP HA, connection 1: D-SUB pin strip 1x 37-position, connection 2: Spade connection 20-position (2,8 x 0,8), connection 3: Push-in connection 2x 2-position
Migration adapter, controller: Upgrade from Siemens SIMATIC® S7-300/ET 200M to Siemens SIMATIC® ET 200SP HA, connection 1: D-SUB pin strip 1x 37-position, connection 2: Spade connection 20-position (2,8 x 0,8), connection 3: Push-in connection 2x 2-position
Migration cable for upgrading from Siemens SIMATIC® S7-300/ET 200M to Siemens SIMATIC® ET 200SP HA (for 2-level solution with rack). 6ES7322-5HF00-0AB0 to 6DL1132-6HD50-0PK0 conversion, cable length: 0.6 m
Migration cable for upgrading from Siemens SIMATIC® S7-300/ET 200M to Siemens SIMATIC® ET 200SP HA (for 2-level solution with rack). 6ES7321-1FF10-0AA0 to 6DL1131-6GF00-0PK0 conversion, cable length: 0.6 m