Convex button, 22 mm, circular, yellow, automatic reset, including a button head, module holder and a N/O contact module using push-in connection technology
Buttons, switches, and indicator lights
Operating and signaling made easy
The buttons, switches, and indicator lights can be combined and mounted without using tools. The products use tool-free Push-in Technology for easy connection. The wide-ranging portfolio offers over 200 items.
Main features
- Modular system kit
- Configurator
- Various colors and LED versions
- Buttons: Push buttons, mushroom push buttons, and emergency switching off buttons
- Various button panels and function types
- Switches: Rotary switches and key switches
- Various switch positions and functions
- Indicator lights
Your Advantages
- Highly convenient operation due to tool-free Push-in connection technology and touch-proof design
- Wide voltage input enables direct connection to 24 V ... 240 V AC/DC nominal voltage
- Tool-free mounting and installation
- Long service life due to the robust design
- Anti-induced voltage, prevents the LEDs from flickering
Accessories
Illuminated flat button, 22 mm, circular, blue, self-resetting
Illuminated flat button, 22 mm, circular, red, self-resetting
Illuminated convex button, 22 mm, circular, red, self-resetting
Illuminated convex button, 22 mm, circular, red, automatic reset, including a button head, module holder, a N/O contact module using push-in connection technology and a LED module
Selector switch, 22 mm, circular, 3 switch positions, self-locking
Mushroom button head, 22 mm, circular, button head diameter: 60 mm, blue, self-locking
Key switch, 22 mm, circular, 2 switch positions, self-resetting
Illuminated flat button, 22 mm, circular, green, self-locking, including a button head, module holder, a N/O contact module using push-in connection technology and a LED module