Diode terminal blocks with Push-X technology product family

Diode terminal blocks with Push-X technology

Diodes easily integrated

The diode terminal blocks enable 1N4007-type diodes to be integrated easily into your wiring. Featuring Push-X technology, they also enable tool-free and efficient wiring. The portfolio consists of feed-through and double-level versions.

Main features

  • Push-X technology
  • Diode type: 1N4007 (0.5 A / 1,000 V reverse voltage)
  • Conductor cross-section (flex) (XT 1,5): 0.34 mm² … 2.5 mm²
  • 22 AWG … 14 AWG
  • Conductor cross-section (flex) (XT 2,5): 0.5 mm² … 4 mm²
  • 20 AWG … 12 AWG

Your Advantages

  • Quick installation of all types of copper conductors with and without ferrule
  • Maximum reliability – the clamping mechanism automatically ensures full conductor engagement
  • Instant confirmation: tangible, visible, and audible feedback during installation
  • Plug in without force – the pre-tensioned spring does the rest
  • Simple protection of components against reverse currents and resistances