Feed-through terminal block, nom. voltage: 1000 V, nominal current: 32 A, number of connections: 2, connection method: Push-X-connection, Rated cross section: 4 mm2, cross section: 0.75 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Terminal blocks with Push-X technology
For consistent wiring
The Push-X feed-through terminal blocks with a nominal cross-section of 4 mm² complete the cross-section range of Push-X terminal blocks. The new terminal blocks enable the consistent wiring of conductor cross-sections between 0.34 and 25 mm² without using tools.
Main features
- Push-X technology
- Nominal cross-section: 4 mm²
- Conductor cross-sections: 0.5 mm² ... 6 mm²
- 20 AWG ... 10 AWG
- Nominal current: 32 A
- Nominal voltage: 500 V
Your Advantages
- Superior handling comfort with a factory-pretensioned contact spring
- Wiring of all conductor types, whether rigid or flexible, even without ferrules
- Clear identification of the conductor connection (visual and acoustic)
- Easy release of the conductors and pretensioning of the contact spring using the orange actuating push button
- Optimized for manual and automated wiring
XT 4
- Feed-through terminal block
XT 4
- Feed-through terminal block
1343174
XT 4 BU
- Feed-through terminal block
XT 4 BU
- Feed-through terminal block
1343178
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 32 A, number of connections: 2, connection method: Push-X-connection, Rated cross section: 4 mm2, cross section: 0.75 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue
XT 4-PE
- Protective conductor terminal block
XT 4-PE
- Protective conductor terminal block
1343195
Protective conductor terminal block, number of connections: 2, connection method: Push-X-connection, Rated cross section: 4 mm2, cross section: 0.75 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow