Type 1 lightning current arrester for photovoltaic systems mounted on a DIN rail

Surge protection for photovoltaic systems

Pluggable lightning current arresters for 1,500 V

VAL-SPP-T1-1500DC-PV offers powerful lightning current and surge protection for photovoltaic systems with system voltages of up to 1,500 V DC. Modular, flexible, internationally certified, and with high operational safety for reliable and maintenance-friendly use.

Main features

  • Pluggable surge protection for PV applications up to 1,500 V DC
  • Miswiring and touch protection
  • Low tightening torque
  • Reinforced insulation between the main and auxiliary circuit
  • Improved disconnection
  • Can be used at altitudes up to 5,000 m

Your Advantages

  • Easy and safe installation with forward-thinking handling and safety features
  • Reliable system protection with maximum performance and endurance
  • Easy system status monitoring with an optical status indicator and remote indication contact
  • Can be used up to an altitude of 5,000 m due to the optimized design featuring improved air clearances and creepage distances