Narrow surge protective device for the 40 mm busbar system with integrated voltage pick-off

Surge protection for the meter panel

With integrated voltage pick-off

The new FLT-SEC-ZP2-...-SV combined lightning current and surge arrester is the system solution for future-proof building installations. It has an integrated power supply for intelligent measuring systems with Smart Meter Gateway (SMGW).

Main features

  • Compact surge protection for the meter panel with an overall width of just 32 mm incl. voltage pick-off
  • T1 + T2 + T3 combined protection
  • Tool-free voltage pick-off with Push-in Technology
  • Fuse holder with integrated spare fuse

Your Advantages

  • Integrated, standard-compliant voltage pick-off with two load pick-offs for the supply in the APZ (termination point meter location) and RfZ (space for additional applications) – in accordance with VDE-AR-N 4100
  • Tool-free installation with Push-in connections for quick wire connection and replaceable 4 A microfuse with integrated spare fuse
  • Space-saving system integration due to the compact design (overall width of just 32 mm) for direct mounting on the 40 mm busbar

NEW
Go to Product Detail Page for item 1758651
FLT-SEC-ZP2-3S-255/12.5-SV - Type 1+2+3 combined lightning current and surge arresters
FLT-SEC-ZP2-3S-255/12.5-SV - Type 1+2+3 combined lightning current and surge arresters
1758651

Lightning current arrester according to Type 1/Class I, for 3‑phase power supply networks with separate N and PE (L1, L2, L3, PE, N). For lightning protection equipotential bonding according to Lightning Protection Level III and IV. For mounting on 40 mm current rail systems. Includes a fused voltage tap with two terminal points for supplying components of an intelligent metering system.

NEW
Go to Product Detail Page for item 1758648
FLT-SEC-ZP2-3S-255/7.5-SV - Type 1+2+3 combined lightning current and surge arresters
FLT-SEC-ZP2-3S-255/7.5-SV - Type 1+2+3 combined lightning current and surge arresters
1758648

Lightning current arrester according to Type 1/Class I, for 3‑phase power supply networks with separate N and PE (L1, L2, L3, PE, N). Suitable for equipotential bonding in systems without external lightning protection, with and without overhead line supply. For mounting on 40 mm current rail systems. Includes a fused voltage tap with two terminal points for supplying components of an intelligent metering system.

NEW
Go to Product Detail Page for item 1758650
FLT-SEC-ZP2-3C-255/7.5-SV - Type 1+2+3 combined lightning current and surge arresters
FLT-SEC-ZP2-3C-255/7.5-SV - Type 1+2+3 combined lightning current and surge arresters
1758650

Lightning current arrester according to Type 1 /Class I, for 3‑phase power supply networks with combined N and PE (L1, L2, L3, PEN). Suitable for equipotential bonding in systems without external lightning protection, with and without overhead line supply. For mounting on 40 mm current rail systems. Includes a fused voltage tap with two terminal points for supplying components of an intelligent metering system.

NEW
Go to Product Detail Page for item 1758657
FLT-SEC-ZP2-3C-255/12.5-SV - Type 1+2+3 combined lightning current and surge arresters
FLT-SEC-ZP2-3C-255/12.5-SV - Type 1+2+3 combined lightning current and surge arresters
1758657

Lightning current arrester according to Type 1/Class I, for 3-phase power supply networks with a combined N and PE (L1, L2, L3, PEN). For lightning protection equipotential bonding according to Lightning Protection Level III and IV. For mounting on 40 mm current rail systems. Includes a fused voltage tap with two terminal points for supplying components of an intelligent metering system.