Two-position PTCB TM modular device circuit breakers on the DIN rail

Modular device circuit breakers

Reliable protection, easy handling

The new two-position versions extend the PTCB TM product family. The thermal-magnetic device circuit breakers now also offer the option of all-position disconnection. They are ideal for isolated applications or split-phase grids.

Main features

  • Reliable starting of loads with high startup currents
  • Electrical isolation in the event of a fault
  • Reliable due to standard-compliant isolation
  • Large selection of nominal current versions from 0.5 A ... 16 A
  • Protective plug with M1 or F2 characteristic curve
  • UIN: 10 V DC ... 56 V DC (UL) / 80 V DC (VDE); 10 V AC ... 277 V AC

Your Advantages

  • More space in the control cabinet: Protection and signaling in an overall width of just 8 mm per position
  • Simple application setup with the capability of bridging to the CLIPLINE complete terminal block range
  • Transparency regarding utilization and status with practical current monitoring and remote signaling
  • Easy handling from commissioning right through to maintenance due to clear functionality and switching state at all times