Power supplies with IP67 degree of protection

Power supplies with IP67 degree of protection

Reliable supply and device protection

The new IP67 switched-mode power supply units with and without integrated device protection offer a combined supply and protection solution. They are easy to integrate, install, and configure – for flexible availability and optimum adaptation in decentralized environments.

Main features

  • Input voltage: 1 AC / DC
  • Output voltage: 23.5 V DC ... 28.5 V DC / 20 A
  • Versions with 4 integrated device protection channels (1 A ... 10 A)
  • HMI user interface
  • Stat. boost 125%, dyn. boost 200% (5 s)
  • Versions with DC OK and IO-Link interface (SIO mode)
  • NEC Class 2
  • IP65 / IP67 degree of protection

Your Advantages

  • Quick and easy installation with M12 IPD connectors or IPD connectors designed for assembly
  • Reduced cabling effort and space savings with daisy chain, devices are easily added or removed
  • Intuitive HMI parameterization and diagnostics
  • Increased system availability due to prioritized shutdown and reliable short-circuit and capacity detection
  • Safe starting of heavy loads