STEP POWER power supply on the DIN rail

Power supplies for building automation

Supply and charging via USB-PD

The STEP POWER power supply supplies smart meter gateways, Raspberry Pis, and other smart home components via USB Power Delivery (USB-PD). In addition, it can be used for the fast charging of mobile end devices, such as tablets and laptops, when carrying out maintenance work.

Main features

  • Maximum output power: 65 W
  • Output voltage: 5 V ... 28 V
  • Connection flexibility: 1 x USB-A and 2 x USB-PD (front and top)
  • No-load losses: < 0.21 W
  • Overall width: 36 mm (2 HP)
  • Wide temperature range: -10°C ... +70°C, startup type tested: -25°C

Your Advantages

  • Flexibility due to the two connection methods: USB-A, USB-PD
  • Easy handling due to flexible connection options located on the front and concealed under the cover of the distribution board
  • Global deployment of servicing and maintenance work with the USB-PD standard
  • Energy savings with a particularly high efficiency in no-load and partial-load operation (Efficiency Level VI)