Multifunctional energy measuring device with integrated Modbus RTU/TCP and BACnet MSTP/IP interface for measuring electrical parameters in low-voltage installations up to 690 V. (phoenixcontact.com/empro-help)
Multifunctional energy measuring devices
Energy measurement for building automation
The multifunctional energy measuring devices are now available with certified BACnet interface. These interfaces enable the easy and efficient integration of precise energy data into all modern building automation systems.
Main features
- Voltage measurement up to 690 V AC (Ph/Ph)
- Current measurement via 1 A, 5 A, 333 mV converters, and Rogowski coils
- Real energy class 0.2 (IEC 61557-12, NEMA SM 31000)
- Detection of harmonics (up to 63rd harmonic)
- Configurable alerts and internal data logging
- 1 DI, 1 DO (multifunctional)
Your Advantages
- Energy measurement in just three steps with the intuitive installation wizard
- Versions for the direct connection of conventional Rogowski coils
- Easy commissioning and service with smart web server and display functions
- Data protection through the targeted deactivation of button configuration functions and interfaces
- Future-oriented communication solutions and digital services
Multifunctional energy measuring device with direct Rogowski/small-signal converter (333 mV) connection, integrated Modbus RTU/TCP and BACnet MSTP/IP interface for measuring electrical parameters in low-voltage electrical installations up to 690 V. (phoenixcontact.com/empro-help)
Multifunctional energy measuring device with 24 V DC supply, integrated Modbus RTU/TCP and BACnet MSTP/IP interface for measuring electrical parameters in low-voltage installations up to 690 V. (phoenixcontact.com/empro-help)
Multifunctional energy measuring device with integrated Modbus RTU/TCP and BACnet MSTP/IP interface for measuring electrical parameters in low-voltage installations up to 690 V. (phoenixcontact.com/empro-help)