Compact safety relays
Maximum safety in the smallest space
The PSRcompact safety relays feature reliable safety technology in a particularly space-saving design. They enable the safe shutdown of machines and systems, meet particularly high safety standards, and can be easily integrated into existing systems.
Main features
- Up to 5 enabling current paths in 17.5 mm housing
- Overall width starting from 12.5 mm
- Extended temperature range up to +60°C
- TÜV-certified safety up to SIL 3 / PL e
- Push-in connection technology
- Force-guided contacts
- Digital product documentation via DT4I code
Your Advantages
- Compact design for space savings of up to 25% in the control cabinet
- Compatible with all relevant sensor types for flexible use
- Easy startup without parameterization or using software
- Quick installation due to tool-free wiring with Push-in connection technology
- Robust and durable housing for use in industrial environments
The product list you are using is currently not supported. This can be due to the following reasons:
- The associated products are being recompiled
- The associated information is no longer up to date