Axioline E, Digital input device, IO-Link ports Class A: 1, connection method: M12 connector, A-coded, connection technology: 3-conductor, Digital inputs: 8, 24 V DC, connection technology: 3-conductor, IO-Link, degree of protection: IP65/IP67/IP69; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
IO-Link I/O boxes with M8 connection technology
Connection of up to eight sensors and actuators
The Axioline E devices can be connected to an IO-Link master via an IO-Link A port. You can thus acquire and output digital signals via IO-Link. An IO-Link master allows use within different networks.
Main features
- Connection to an IO-Link master with M12 connector (A-coded, 4-pos.)
- Type A port
- IO-Link specification V1.1.4
- Connection of up to 8 digital inputs and outputs with M8 connectors (A-coded, 3-position)
- Diagnostic and status indicators
- Degree of protection: IP65 / IP67 / IP69
Your Advantages
- Connection of sensors and actuators in immediate proximity to the process
- Space savings with the compact design
- Long service life and high system availability due to the robust design
AXL E IOL DI8 M8 3M
- Digital module
AXL E IOL DI8 M8 3M
- Digital module
1480994
AXL E IOL DIO8 M8 3M
- Digital module
AXL E IOL DIO8 M8 3M
- Digital module
1480993
Axioline E, Digital I/O device, IO-Link ports Class A: 1, connection method: M12 connector, A-coded, connection technology: 3-conductor, Digital inputs: 8, 24 V DC, connection technology: 3-conductor, Digital outputs: 8, 24 V DC, 500 mA, connection technology: 3-conductor, IO-Link, degree of protection: IP65/IP67/IP69; The product is being prepared for compliance with the Cyber Resilience Act (CRA).