Axioline Smart Element relay module with eight isolated outputs

Digital I/O module

Relay module with eight isolated outputs

The I/O module enables the floating switching of resistive loads at 24 V with solid-state technology. Extremely fast, wear-free switching processes and the electrical isolation of all outputs ensure high operational safety and disturbance-free system operation.

Main features

  • 8 floating digital outputs
  • Solid-state relays per output instead of mechanical relays
  • Electrical isolation between all outputs
  • Nominal current of each output: up to 6 A
  • Internal power dissipation: max. 1.3 W per output
  • Device rating plate stored

Your Advantages

  • Extremely fast switching up to 100 µs enables precision responses in automation applications
  • Electrically isolated outputs prevent ground loops and interference coupling
  • High-level operational safety with channel-by-channel isolation, even in the event of an error
  • Eight relays in a compact Axioline Smart Element design for saving space in the control cabinet