I/O module with digital inputs and outputs

I/O module with digital inputs and outputs

Connection of up to 16 sensors and actuators

The digital mixed module records or switches up to 16 digital 24 V DC signals. Each channel can be used flexibly as an input or output – without any parameterization. Maximum configuration in a width of just 15 mm for space-saving and versatile applications.

Main features

  • 16 digital channels for 24 V DC signals
  • Freely configurable channels as input or output
  • Diagnostic function by mapping the output states in the input process image
  • Inputs in accordance with IEC 61131-2, type 1 and type 3
  • Short-circuit and overload protection
  • Output current per channel: Max. 0.5 A

Your Advantages

  • Inputs and outputs in one module save space and reduce hardware
  • Each channel can be used flexibly as an input or output for optimum adaptation
  • Output states in input data facilitate diagnostics and reduce downtime
  • Compact design reliably records digital signals in a width of 15 mm
  • Safe signal processing ensures high operational safety in compact applications

NEW
Go to Product Detail Page for item 1745229
AXL SE DIO16/1 - Digital module
AXL SE DIO16/1 - Digital module
1745229

Axioline Smart Elements, Digital I/O module, Digital inputs: 16, 24 V DC, connection technology: 1-conductor, Digital outputs: 16, 24 V DC, 500 mA, connection technology: 1-conductor, degree of protection: IP20; The product is being prepared for compliance with the Cyber Resilience Act (CRA).