Power measurement module

Power measurement module

I/O module for three-phase power measurement

The compact I/O module measures three-phase power efficiently in a width of just 15 mm. The module impresses with its fast startup, high packing density, and simple integration into existing automation systems.

Main features

  • Three-phase power measurement in a width of 15 mm
  • Nominal voltage: 5 V AC ... 480/830 V AC
  • Measuring range: 0 V AC ... 600/1,035 V AC
  • Nominal current: 0 A AC ... 5 A AC
  • Measurement category CAT III 300 V / CAT II 600 V

Your Advantages

  • Compact design saves space on the DIN rail
  • Easy handling with minimal parameterization effort
  • Quickly ready for immediate use
  • High packing density enables efficient three-phase measurement

NEW
Go to Product Detail Page for item 1768313
AXL SE PM - Function module
AXL SE PM - Function module
1768313

Axioline Smart Elements, Function module, Power measurement; Voltage input: up to 480 V AC (phase/neutral conductor) or 830 V AC (phase/phase), Current input: up to 5 A AC; degree of protection: IP20; The product is being prepared for compliance with the Cyber Resilience Act (CRA).