DALI module for building controller

DALI module for building controller

Multi-master-capable in accordance with DALI-2 standard

The extension module adds four lines for DALI actuators and sensors to a building controller from the Catan product family. The module also includes eight digital outputs, which can alternatively be used as inputs. At six HP, the DIN rail-mounted device is as compact as you would expect from Catan.

Main features

  • Module for 4 independent DALI lines
  • Multi-master capability for the integration of DALI sensors
  • DiiA certification
  • Integrated DALI bus power supply
  • 8 digital outputs, alternatively configurable as inputs
  • DIN rail-mounted device housing with 6 HP like all Catan modules
  • Plug-in touch display

Your Advantages

  • Space and cost savings due to high I/O density
  • Integration of a large number of DALI devices (max. 256 actuators and 252 sensors)
  • High-performance extension bus via SPE enables distributed installation
  • Commissioning and maintenance supported by the plug-in display for local operation
  • Cradle-to-cradle sustainability label considered in the design

NEW
Go to Product Detail Page for item 1371363
CATAN DALI MM4 DOI8 - Data interface
CATAN DALI MM4 DOI8 - Data interface
1371363

Extension module for Catan controller.
Currently only used in conjunction with Catan C1 EN and Emalytics/Niagara, use via Symcon app is in preparation.
4 DALI lines, DALI-2, multi-master, integrated DALI power supply unit, 8 DOIs. Local override operation via Catan Control Panel. Connection to the Catan controller via Single Pair Ethernet.