Axioline E, Digital input device, EtherCAT®, M12 connector, D-coded, Digital inputs: 16, 24 V DC, connection technology: 4-conductor, degree of protection: IP65/IP67/IP69; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
EtherCAT® SubDevices for field installation
Connection of digital sensors and actuators
The Axioline E devices are designed for use within an EtherCAT® network. They are used for the acquisition and output of digital signals. The devices are suitable for use without a control cabinet in harsh industrial ambient conditions.
Main features
- Connection with M12 connectors with push-pull fast connection or screw connection
- Degree of protection: IP65 / IP67 / IP69
- Support of EtherCAT® with a min. cycle time of 100 µs
- Supported mailbox protocols: CoE, FoE
- Supported synchronization modes: DC, SM
Your Advantages
- Connection of sensors and actuators in immediate proximity to the process
- Powerful with minimal cabling effort
- Quick installation with M12 push-pull fast-connection technology
- Long service life and high system availability due to the robust design
Axioline E, Digital I/O device, EtherCAT®, M12 connector, D-coded, Digital inputs: 8, 24 V DC, connection technology: 4-conductor, Digital outputs: 8, 24 V DC, 2 A, connection technology: 3-conductor, degree of protection: IP65/IP67/IP69; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Axioline E, Digital I/O device, EtherCAT®, M12 connector, D-coded, Digital inputs: 16, 24 V DC, connection technology: 4-conductor, Digital outputs: 16, 24 V DC, 500 mA, connection technology: 3-conductor, degree of protection: IP65/IP67/IP69; The product is being prepared for compliance with the Cyber Resilience Act (CRA).