Controller (SPS), PLCnext Control; Programming: High-level language and IEC 61131-3; Operating system: Yocto/Linux® (real-time); Programming tool: PLCnext Engineer, Eclipse®, Visual Studio®, MATLAB®/ Simulink®; IoT connection: PROFICLOUD and every cloud via cloud connectors; Development process certified in accordance with IEC 62443-4-1, Product certified in accordance with IEC 62443-4-2 (Certification conditions see user documentation); Processor: Arm® Cortex®-A55, 2x 1.7 GHz.
PLCnext Control for simple tasks
Compact. Secure. CRA-compliant.
The modular PLCnext Control is the modern entry-level solution into the world of PLCnext Technology. As a high-performance small-scale controller, it offers an attractive price-performance ratio. CRA-compliant and certified in accordance with IEC 62443-4-2, it meets high security requirements.
Main features
- CRA-compliant controller with IEC 62443-4-2 certification
- 2-core processor (i.MX93, 2 x 1.7 GHz), 1 GB RAM, 1 ESM
- 1.1 GB internal memory, 1 network interface
- Cycle time: 4 ms, 8 MB program memory
- Integrated bus socket for easy mounting
- Combination of high-level language and IEC 61131-3
Your Advantages
- Due to certification in accordance with IEC 62443-4-2, the controller meets high cybersecurity and CRA compliance requirements even in the entry-level segment
- Real-time-capable Linux operating system for deterministic and reliable execution of time-critical processes
- The open architecture allows programming in high-level languages and expansion via apps from the PLCnext Store
AXC F 1252
- Controller
AXC F 1252
- Controller
1646469