Panel feed-through, for connectors, connection method: Push-in connection, number of positions: 2+PE, M20, Pin, 0.25 mm2 ... 1.5 mm2, 600 V, 16 A, black, coding: P
Installation system for confined spaces
Space-saving power and signal distribution
The compact IPD 1.5 mm² installation system is ideal for power and signal transmission with small conductor cross-sections starting from 0.25 mm². The intuitive bayonet interlock on the robust distributors enables time-saving, plug-and-play installation.
Main features
- Slim, compact design
- Current carrying capacity up to 16 A
- Tool-free signal and power distribution
- Bayonet interlock
- IK07 impact resistance
Your Advantages
- Significant time savings in the field with tool-free and plug-in connection
- Compact and robust distribution boards with IK07 impact resistance
- Bayonet fast-locking system ensures easy mounting, even in particularly difficult installation situations
- Reliable use outdoors and in wet areas due to the high degree of protection
Connector, connection method: Push-lock connection, number of positions: 2+PE, Pin, 0.25 mm2 ... 1.5 mm2, 600 V, 16 A, light gray, coding: P, external cable diameter: 4.5 mm ... 7 mm and 7 mm ... 10 mm
Y distributor, number of positions: 2+PE, 600 V, 16 A, black, coding: P
Panel feed-through, for connectors, connection method: Push-in connection, number of positions: 2+PE, M16, Socket, 0.25 mm2 ... 1.5 mm2, 600 V, 16 A, gray, coding: P
Connector, connection method: Push-lock connection, number of positions: 2+PE, Socket, 0.25 mm2 ... 1.5 mm2, 600 V, 16 A, light gray, coding: P, external cable diameter: 4.5 mm ... 7 mm and 7 mm ... 10 mm
Connector, connection method: Push-lock connection, number of positions: 2+PE, Socket, 0.25 mm2 ... 1.5 mm2, 600 V, 16 A, black, coding: P, external cable diameter: 4.5 mm ... 7 mm and 7 mm ... 10 mm
Connector, connection method: Push-lock connection, number of positions: 2+PE, Pin, 0.25 mm2 ... 1.5 mm2, 600 V, 16 A, light gray, coding: P, external cable diameter: 4.5 mm ... 7 mm and 7 mm ... 10 mm
Connector, connection method: Push-lock connection, number of positions: 2+PE, Pin, 0.25 mm2 ... 1.5 mm2, 600 V, 16 A, black, coding: P, external cable diameter: 4.5 mm ... 7 mm and 7 mm ... 10 mm
Connector, connection method: Push-lock connection, number of positions: 2+PE, Socket, 0.25 mm2 ... 1.5 mm2, 600 V, 16 A, black, coding: P, external cable diameter: 4.5 mm ... 7 mm and 7 mm ... 10 mm
Connector, connection method: Push-lock connection, number of positions: 2+PE, Pin, 0.25 mm2 ... 1.5 mm2, 600 V, 16 A, black, coding: P, external cable diameter: 4.5 mm ... 7 mm and 7 mm ... 10 mm