Surge protective device, UL Listed type 1 and IEC type 2, for 3-phase power supply systems for 480 V AC Delta, replaceable surge protection plugs with local status indicator (green/red), with plug-in remote signaling.
Surge protection for NEMA supply system configurations
Easy and safe for high flexibility
As part of the Safe Protection Plus family, VAL-US-SPP features surge protective devices for all power supply systems in North America in accordance with the NEMA standard. These UL.-listed SPDs provide robust protection with innovative installation and safety features and are easy to integrate.
Main features
- Open Type UL Listed
- Miswiring and touch protection
- Low tightening torque
- Reinforced insulation between the main and auxiliary circuit
- Improved disconnection
- Pluggable protective devices
Your Advantages
- Easy integration into existing systems with UL Open Type Listed
- Suitable for all standard network configurations in accordance with NEMA
- Easy system status monitoring with an optical status indicator and remote indication contact
- Available throughout Europe and can be used throughout Europe thanks to CE conformity
Surge protective device, UL Listed type 1 and IEC type 2, for 1-phase power supply networks with neutral conductor for 120 V AC, replaceable surge protection plugs with local status indicator (green/red), with plug-in remote signaling.
Surge protective device, UL Listed type 1 and IEC type 2, for 3-phase power supply systems for 480Y/277 V AC, replaceable surge protection plugs with local status indicator (green/red), with plug-in remote signaling.
Surge protective device, UL Listed type 1 and IEC type 2, for 1-phase power supply networks with neutral conductor for 120 V AC, replaceable surge protection plugs with local status indicator (green/red), with plug-in remote signaling.
Surge protective device, UL Listed type 1 and IEC type 2, for 1-phase power supply networks for 120 V AC, replaceable surge protection plug with local status indicator (green/red), with plug-in remote signaling.
Surge protective device, UL Listed type 1 and IEC type 2, for 3-phase power supply systems for 480Y/277 V AC, replaceable surge protection plugs with local status indicator (green/red), with plug-in remote signaling.
Surge protective device, UL Listed type 1 and IEC type 2, for 3-phase power supply systems with neutral conductor for 480Y/277 V AC, replaceable surge protection plugs with local status indicator (green/red), with plug-in remote signaling.
Surge protective device, UL Listed type 1 and IEC type 2, for 1-phase power supply networks with neutral conductor for 240 V AC, replaceable surge protection plugs with local status indicator (green/red), with plug-in remote signaling.
Surge protective device, UL Listed type 1 and IEC type 2, for power supply systems with two live conductors for 120/240 V AC, replaceable surge protection plugs with local status indicator (green/red), with plug-in remote signaling.
Surge protective device, UL Listed type 1 and IEC type 2, for 3-phase power supply systems with neutral conductor for 208Y/120 V AC, replaceable surge protection plugs with local status indicator (green/red), with plug-in remote signaling.