716 Wh lithium battery module

Lithium battery module with IQ Technology

Long service life and long buffer time

The battery module with 716 Wh completes the portfolio of lithium batteries. It features high power density in a lightweight design. For continuous monitoring and intelligent management, there is constant communication with the QUINT4 UPS.

Main features

  • Lithium iron phosphate technology
  • Temperature range: -15°C ... +55°C
  • Buffer time: 1 A for up to 27 h or 40 A for up to 41 min, with a service life of 10 years
  • 6 times the cycle stability compared to lead AGM technology
  • High energy density in a lightweight design

Your Advantages

  • Quick installation with automatic detection of the battery module and replacement during operation
  • Intelligent battery management for continuous monitoring and high availability with the QUINT4 UPS
  • Long service life due to optimum charging characteristics and cycle stability
  • Compact solution up to 28 Ah due to high energy density in a lightweight design