TRIO CAP module with integrated capacity on the DIN rail

UPS with power supply and capacity

Maintenance-free solution preventing mains failures

The new TRIO capacity module for DC loads combines power supply, UPS, and a maintenance-free energy storage unit with a long service life in one housing. Special supply situations, e.g., during load start-up or overloads, are reliably bridged with the boost function.

Main features

  • Dynamic boost: up to 150% for 5 s / capacity boost: up to 350% from the energy storage unit for 350 ms
  • Fast charging up to 5 A
  • Can be set to up to 28 V DC
  • Interfaces: USB-C / RS-485
  • Comprehensive signaling with multicolor LEDs and digital outputs
  • Wide temperature range: -40°C … +60°C

Your Advantages

  • Reliable maintenance-free use and long service life of up to 20 years
  • Maximum system availability and cost optimization with a 3-in-1 solution
  • Time-saving installation with Push-in connection and easy handling with clear setting options
  • Boost function bridges peak loads and allows an optimum power reserve
  • Simple configuration and direct diagnostics

NEW
Go to Product Detail Page for item 1467808
TRIO3-CAP/1AC/24DC/10/6KJ/USB-485 - DC UPS with integrated power supply and capacity
TRIO3-CAP/1AC/24DC/10/6KJ/USB-485 - DC UPS with integrated power supply and capacity
1467808

TRIO DC UPS with integrated power supply and capacitor, with maintenance-free energy storage based on double-layer capacitor, USI (Universal Service Interface), DIN rail mounting, input:1-phase, output: 24 V DC / 10 A / 6 kJ incl. mounted UTA 107 universal DIN rail adapter. The product is being prepared for compliance with the Cyber Resilience Act (CRA).

NEW
Go to Product Detail Page for item 1467800
TRIO3-CAP/1AC/24DC/5/3KJ/USB-485 - DC UPS with integrated power supply and capacity
TRIO3-CAP/1AC/24DC/5/3KJ/USB-485 - DC UPS with integrated power supply and capacity
1467800

TRIO DC UPS with integrated power supply and capacitor, with maintenance-free energy storage based on double-layer capacitor, USI (Universal Service Interface), DIN rail mounting, input:1-phase, output: 24 V DC / 5 A / 3 kJ incl. mounted UTA 107 universal DIN rail adapter. The product is being prepared for compliance with the Cyber Resilience Act (CRA).

NEW
Go to Product Detail Page for item 1467815
TRIO3-CAP/1AC/24DC/20/12KJ/USB-485 - DC UPS with integrated power supply and capacity
TRIO3-CAP/1AC/24DC/20/12KJ/USB-485 - DC UPS with integrated power supply and capacity
1467815

TRIO DC UPS with integrated power supply and capacitor, with maintenance-free energy storage based on double-layer capacitor, USI (Universal Service Interface), DIN rail mounting, input:1-phase, output: 24 V DC / 20 A / 12 kJ incl. mounted UTA 107 universal DIN rail adapter. The product is being prepared for compliance with the Cyber Resilience Act (CRA).