TRIO POWER power supply

Power supplies for panel mounting

Push-in connection for high powers

The TRIO POWER power supplies for panel mounting, with a power of up to 2.5 kW, now have Push-in connections. The devices with an output voltage of 24 or 48 V DC are characterized by their high power density and efficiency in a compact design.

Main features

  • Input 1 AC: 85 V AC … 264 V AC / Output DC: 24 V DC or 48 V DC
  • Dynamic boost of up to 140% for 5 s
  • Can be connected in series and in parallel
  • As an option, can be used with CAN communication, remote control
  • EMC Class B
  • Auxiliary power supply: 5 V / 2 A
  • Flexible panel mounting
  • Intelligent fan control

Your Advantages

  • Easy handling with Push-in connection technology
  • High power density and high efficiency with a compact design
  • Simple power increase through parallel connection and integrated O-ring diode as well as increase in output voltage through series connection
  • Reliable supply with increased EMC requirements
  • Comprehensive monitoring via LED signaling and CAN bus interface