TRIO POWER power supply on the DIN rail

Power supply for machine building

Compact plug-and-play solution

The new TRIO POWER power supply with 72 V DC at the output is ideal for drive technology. The TRIO POWER power supplies impress with their space-saving design, robust and reliable supply, easy handling, and intelligent diagnostics.

Main features

  • Dynamic boost of up to 150% for 5 s
  • Powerful output characteristic curve
  • Collective signal contact and multicolor LED
  • Low installation depth of just 125 mm
  • Temperature range: -25°C ... +70°C, startup type tested: -40°C

Your Advantages

  • Space-saving due to its low overall width and capability of being mounted directly side by side
  • Robust and reliable due to dynamic boost with a powerful output characteristic curve
  • Easy handling with Push-in connection technology
  • Smart diagnostics with multicolor LEDs and collective relay contact for a clear status display