CHARX connect professional, CCS type 1, DC charging cable, up to 500 A in Boost mode, 375 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 7 m, black, straight, with analog temperature sensors, with four-wire measurement technology, with replaceable mating face frame, with replaceable DC power contacts, with exchangeable actuation lever, PHOENIX CONTACT logo, SAE J1772, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)
Type 1 CCS charging cables for 500 kW
High Power Charging for North America
CHARX connect professional uncooled HPC charging cables are now also available with CCS type 1 connector. They transmit 500 kW in Boost Mode or 375 kW permanently, do not require liquid cooling, and offer clever features as well as unlimited safety.
Main features
- Charging current in Boost Mode: 500 A
- Permanent charging current: 200 A, 375 A
- Rated voltage: 1,000 V
- Cable length: 5 m, 6 m, 7 m, 25 ft
- Temperature sensors: Pt 1000
- Four-wire measurement technology (375 A version only)
- Degree of protection: IP54
- Certifications / standards: UL 2251, SAE J1772, IEC 62196-3, IATF 16949
Your Advantages
- Uncooled HPC charging with 500 kW due to increased conductor cross-sections
- High-level safety with two-chamber sealing system for the separation of DC+ and DC-
- Billing compliant with calibration laws through integrated four-wire measurement technology
- Replaceable mating face enables fast, cost-effective, and sustainable maintenance
- NACS-compliant cable structure simplifies your engineering when market requirements change
CHARX connect professional, CCS type 1, DC charging cable, up to 500 A in Boost mode, 375 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 0.5 m, black, straight, with analog temperature sensors, with four-wire measurement technology, with replaceable mating face frame, with replaceable DC power contacts, with exchangeable actuation lever, PHOENIX CONTACT logo, SAE J1772, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)
CHARX connect professional, CCS type 1, DC charging cable, up to 500 A in Boost mode, 375 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 8 m, black, straight, with analog temperature sensors, with four-wire measurement technology, with replaceable mating face frame, with replaceable DC power contacts, with exchangeable actuation lever, PHOENIX CONTACT logo, SAE J1772, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)
CHARX connect standard, CCS type 1, DC charging cable, up to 500 A in Boost mode, 200 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 0.5 m, black, straight, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with exchangeable actuation lever, no liquid cooling, PHOENIX CONTACT logo, SAE J1772, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)
CHARX connect professional, CCS type 1, DC charging cable, up to 500 A in Boost mode, 375 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 25 ft, black, straight, with analog temperature sensors, with four-wire measurement technology, with replaceable mating face frame, with replaceable DC power contacts, with exchangeable actuation lever, PHOENIX CONTACT logo, SAE J1772, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)
CHARX connect standard, CCS type 1, DC charging cable, up to 500 A in Boost mode, 200 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 25 ft, black, straight, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with exchangeable actuation lever, no liquid cooling, PHOENIX CONTACT logo, SAE J1772, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)
CHARX connect professional, CCS type 1, DC charging cable, up to 500 A in Boost mode, 375 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 6 m, black, straight, with analog temperature sensors, with four-wire measurement technology, with replaceable mating face frame, with replaceable DC power contacts, with exchangeable actuation lever, PHOENIX CONTACT logo, SAE J1772, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)
CHARX connect professional, CCS type 1, DC charging cable, up to 500 A in Boost mode, 375 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 10 m, black, straight, with analog temperature sensors, with four-wire measurement technology, with replaceable mating face frame, with replaceable DC power contacts, with exchangeable actuation lever, PHOENIX CONTACT logo, NOTE: Cable management may be required., SAE J1772, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)
CHARX connect professional, CCS type 1, DC charging cable, up to 500 A in Boost mode, 375 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 5 m, black, straight, with analog temperature sensors, with four-wire measurement technology, with replaceable mating face frame, with replaceable DC power contacts, with exchangeable actuation lever, PHOENIX CONTACT logo, SAE J1772, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)
CHARX connect standard, CCS type 1, DC charging cable, up to 500 A in Boost mode, 200 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 4 m, black, straight, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with exchangeable actuation lever, no liquid cooling, PHOENIX CONTACT logo, SAE J1772, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)