The modular Inline controller for automation applications in infrastructure, energy, and buildings is based on the Niagara Framework®.
Four LAN, two USB, and two RS-485 interfaces are integrated.
The controller can be extended with numerous Inline I/O modules.
Controllers for central building automation
When reliability has a high priority
The ILC 2x50 BI product family has been extended with a more powerful performance class to realize complex projects with the requirements of the CRA. With up to 63 I/O extension modules, the building control system is ideal for automating primary systems or entire floors.
Main features
- Quad-core processor with increased memory
- Extended safety functions
- Integrated four-port Ethernet switch
- Up to 63 I/O modules can be connected
- Engineering with Emalytics and the Niagara Framework®
- Integrated web server
- 2 USB-C connections
Your Advantages
- Future-proof with increased computing power
- Full security, because the Cyber Resilience Act (CRA) requirements are met
- IoT and building protocols can be integrated seamlessly
- Simple replacement of the ILC 2050 BI (-L) for retrofitting
ILC 2250 BI
- Controller
ILC 2250 BI
- Controller
1541303
ILC 2250 BI-L
- Controller
ILC 2250 BI-L
- Controller
1535543
The modular Inline controller for automation applications in infrastructure, energy, and buildings is based on the Niagara Framework®
Four LAN, two USB, and two RS-485 interfaces
as well as a LON interface (CEA-709) are integrated.
The controller can be extended with numerous Inline I/O modules.