Rugged WP 6000 series

Rugged web panels

For demanding environments

The new Rugged WP 6000 series features robust web panels for demanding environments. With their extended temperature range, high impact strength, and readability in direct sunlight, they are ideal for rugged outdoor operating applications.

Main features

  • Extended temperature range (-30°C … +65°C)
  • High impact strength (40g) and vibration resistance (5g)
  • Displays readable in direct sunlight with UV and IR protection
  • Responsive PCAP touch screen displays from 7 to 15.6"
  • Integrated motion and ambient light sensor

Your Advantages

  • Robust hardware for harsh environments with 3 mm thick glass, larger heatsink, and stronger housing
  • Open and usable in any third-party system
  • Can be operated with gloves and suitable for use in damp environments
  • Ideal for any HTML5 or browser-based visualization