Relay module with Push-in connection, consisting of: relay base with status LED, freewheeling diode, and retaining bracket, safety relay with force-guided contacts in accordance with DIN EN 61810-3, contact switching type: 4 N/O contacts and 2 N/C contacts, input voltage: 24 V DC
Highly compact force-guided relay modules
Six-position with Push-in connection technology
The highly compact RIFLINE complete relay module switches reliably with six force-guided contacts and Push-in connection technology. Benefit from A2 potential distribution via plug-in bridges on the input side and reliable feedback in your application.
Main features
- Push-in connection technology
- Overall width of just 20.9 mm
- Relay module with 6-position, force-guided relay
- A2 potential distribution via plug-in bridges on the input side
- Reliable feedback
Your Advantages
- Space-saving switching with a width of just 20.9 mm
- More force-guided contacts with the six-position relay
- Quick and easy cabling of the relay modules with Push-in connection technology
- Simple potential distribution with plug-in bridges on the input side
RIF-RPT-LDP-24DC/2X2/4X1/AU/FG
- Relay module
RIF-RPT-LDP-24DC/2X2/4X1/AU/FG
- Relay module
1732905
RIF-RPT-LDP-24DC/1X2/5X1/AU/FG
- Relay module
RIF-RPT-LDP-24DC/1X2/5X1/AU/FG
- Relay module
1732886
Relay module with Push-in connection, consisting of: relay base with status LED, freewheeling diode, and retaining bracket, safety relay with force-guided contacts in accordance with DIN EN 61810-3, contact switching type: 5 N/O contacts and 1 N/C contact, input voltage: 24 V DC