Contactor and power relay on the DIN rail

Three-phase solid-state contactors

Fast, robust, and durable switching

Solid-state contactors switch different loads in industrial environments silently and wear-free. Benefit from high switching frequencies and load-free switching in zero crossing mode with a narrow width.

Main features

  • End-to-end product range
  • Wear-free and quick switching
  • Temperature range: -40°C ... +60°C
  • Robust against shocks and vibrations
  • Switching currents up to 30 A
  • Superior system availability
  • High operating voltage range of up to 660 V AC

Your Advantages

  • Reduced overall width saves space in control cabinets
  • Longer service life compared to electromechanical solutions due to wear-free semiconductor technology
  • Optimum heat management with integrated heatsink