Installation contactor (Hum-free); input voltage: 230 V AC/220 V DC; contact switching type: 4 N/O contacts; rated current: 32 A
Installation contactors and installation relays
Powerful, reliable, versatile
The versatile installation contactors and installation relays switch high load currents reliably and efficiently. Noise emissions from the coil are eliminated by the HUM-FREE input circuit, which also provides protection against overvoltage.
Main features
- DIN rail-mounted device design for distribution boards
- Rated current: 16 A … 63 A
- Nominal input voltage: 24 V and 230 V
- HUM-FREE input circuit
- Varistor for protection against overvoltages
- Electrical isolation (coil / contact)
Your Advantages
- Ideal for building automation with hum-free operation of the switching devices
- High flexibility with the ability to be used in various applications such as lighting, power distribution, and even AC charging stations.
- Narrow design saves space in the control cabinet
- Mastering switching tasks with the extensive selection of NC and NO contacts along with mono- and bi-stable versions
Installation contactor (Hum-free); input voltage: 230 V AC/220 V DC; contact switching type: 4 N/O contacts; rated current: 40 A
Installation contactor (Hum-free); input voltage: 24 V AC/DC; contact switching type: 4 N/C contacts; rated current: 40 A
Installation contactor (Hum-free); input voltage: 230 V AC/220 V DC; contact switching type: 4 N/O contacts; rated current: 63 A
Installation contactor (Hum-free); input voltage: 230 V AC/220 V DC; contact switching type: 3 N/O contacts, 1 N/C contact; rated current: 32 A
Installation contactor (Hum-free); input voltage: 230 V AC/220 V DC; contact switching type: 3 N/O contacts, 1 N/C contact; rated current: 63 A
Installation contactor (Hum-free); input voltage: 24 V AC/DC; contact switching type: 3 N/O contacts, 1 N/C contact; rated current: 32 A
Installation contactor (Hum-free); input voltage: 24 V AC/DC; contact switching type: 4 N/C contacts; rated current: 20 A
Installation contactor (Hum-free); input voltage: 24 V AC/DC; contact switching type: 4 N/O contacts; rated current: 32 A
Installation contactor (Hum-free); input voltage: 230 V AC/220 V DC; contact switching type: 2 N/O contacts; rated current: 32 A