Housing for M23 Hybrid wave soldering
Product List
Flat nut M26 x 1 with screw locking mechanism
Extender to ensure air clearances and creepage distances, only suitable for use in M23 Hybrid
Contact insert, straight, M23, number of positions: 4+4+4+PE / 3+N+PE, contact connection type: Pin, Wave soldering, series: SH, only suitable for use with the M23 hybrid solder-in connector
M23, PCB hybrid connector, series: SH, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 4+4+4+PE / 3+N+PE, contact connection type: Pin, Wave soldering
M23, PCB hybrid connector, series: SH, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 4+2+4+PE / 3+N+PE, contact connection type: Pin, Wave soldering
Contact insert, straight, M23, number of positions: 4+2+4+PE / 3+N+PE, contact connection type: Pin, Wave soldering, series: SH, only suitable for use with the M23 hybrid solder-in connector
M23, PCB hybrid connector, series: SH, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 4+4+4+PE / 3+N+PE, contact connection type: Pin, Wave soldering
Data element set, series SH and SB, consisting of contact carrier, insulating body, insert sleeve, shielding sleeve. 4-pos., type of contact: female, crimp connection. The item may only be used in the corresponding PxC products SH-8ESC5... and SB-8ES...
Data element set, series SH and SB, consisting of contact carrier, insulating body, insert sleeve, shielding sleeve, 4-pos., type of contact: pin, crimp connection. The item may only be used in the corresponding PxC products SH-8EPC5... and SB-8EPC...