Contact carrier, 8-position, Pin, straight, M12, A-coding, SMD reflow, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
M8 and M12 device connectors for SMT
Unrivaled flexibility in device design
Phoenix Contact offers a range of device connectors for automated production processes. Whether for signals, data, or power, the uniform installation geometry of the compact M8 and M12 designs makes design-in easier than ever.
Main features
- RoHS II compliant without Exemption 6c
- Shorter alignment pins than the market standard
- Optimized shielding concept
- For SMT soldering processes
Your Advantages
- Future-proof design: Lead-free in accordance with RoHS II without Exemption 6c
- Flexible use: PCB can be assembled on both sides
- Easy mounting: Reduction of mounting and spring forces due to new design
- Plug-and-produce: Push-pull locking for fast, safe plugging
- Flexibility in device design: Numerous pin assignments and codings for signals, data, and power
Contact carrier, 5-position, Pin, straight, M12, A-coding, SMD reflow, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Contact carrier, Ethernet, 8-position, Socket, straight, M12, X-coding, SMD reflow, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Contact carrier, 6-position, Socket, straight, M8, A-coding, SMD reflow, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Contact carrier, 4-position, Pin, straight, M8, A-coding, SMD reflow, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Contact carrier, 4-position, Socket, straight, M8, A-coding, SMD reflow, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Contact carrier, 3-position, Socket, straight, M8, A-coding, SMD reflow, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Contact carrier, 5-position, Socket, straight, M12, A-coding, SMD reflow, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Contact carrier, 4-position, Pin, straight, M12, A-coding, SMD reflow, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Contact carrier, Ethernet/PROFINET CAT5 (100 Mbps), 4-position, Socket, straight, M12, D-coding, SMD reflow, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)