Housing screw connection with M12 standard thread, push-pull, with O-ring, for 2-piece K-, L-, and M-coded THR contact carriers
M12 push-pull power device connectors
Power transmission in a small installation space
The M12 push-pull device connectors for power transmission extend the push-pull portfolio. Due to the push-pull fast-locking system, connector pairs can be connected quickly and easily. High currents and voltages are safely transmitted in a small installation space.
Main features
- M12 push-pull internal and external locking
- One M12 device connection for screw and push-pull connectors
- Different housing versions for different installation conditions
- Voltages up to 630 V
- Currents up to 16 A
Your Advantages
- Quick and reliable connection even in confined spaces
- Time savings of 80% during installation compared to screw connection
- Easy design-in: countersunk M12 ports for compact device concepts
Housing screw connection, Socket, M12-Push-pull internal locking, THR solder connection
Housing screw connection, Socket, M12-Push-pull internal locking, THR solder connection
Housing screw connection, Socket, M12-Push-pull internal locking, THR solder connection
Housing screw connection, Socket, M12-Push-pull internal locking, THR solder connection
Housing screw connection with M12 standard thread, push-pull, with O-ring, for 2-piece K-, L-, and M-coded THR contact carriers
Sealing ring, Outside diameter: 13 mm, inside diameter: 8.55 mm
Housing screw connection, Pin, M12-Push-pull external locking, THR solder connection