String combiner box (SCB); MPP voltage: 1000 V DC; number of strings: 2; number of supported MPP trackers: 2; surge protection: T1 / T2; equipment: DC fire department switch; type of cable entry: SUNCLIX; scope of supply: DC connector for connecting the SCB
String combiner boxes for photovoltaic systems
Safe disconnection in the event of a fire
Fire protection organizations and insurers are increasingly recommending so-called fire department switches. To minimize the risks for emergency services and ensure safe firefighting, the aim is to automatically switch PV strings close to the PV panels to load-free in the event of an emergency.
Main features
- Motorized switch disconnector
- Integrated surge protection (type T1/2)
- Protection of up to 12 MPP trackers
- Up to 2 strings per MPP tracker and 20 A per string
- Maintenance-free connection with SUNCLIX or Push-in connection technology
- Standard-compliant through the application of DIN EN 61439
Your Advantages
- “Automatic” disconnection of the PV strings close to the PV panels
- Fast installation and startup with preassembled string combiner boxes
- Space-saving installation with the compact design
- Simplified connection of the lightning protection potential balancing conductor with sufficient connection options
- Reduction of the installation effort by combining the PV strings
String combiner box (SCB); MPP voltage: 1000 V DC; number of strings: 2; number of supported MPP trackers: 1; surge protection: T1 / T2; equipment: DC fire department switch; type of cable entry: SUNCLIX; scope of supply: DC connector for connecting the SCB
String combiner box (SCB); MPP voltage: 1000 V DC; number of strings: 2; number of supported MPP trackers: 2; surge protection: T1 / T2; equipment: DC fire department switch; type of cable entry: Cable gland
String combiner box (SCB); MPP voltage: 1000 V DC; number of strings: 2; number of supported MPP trackers: 1; surge protection: T1 / T2; equipment: DC fire department switch; type of cable entry: Cable gland
String combiner box (SCB); MPP voltage: 1000 V DC; number of strings: 2; Identical number of input and output strings; number of supported MPP trackers: 12; surge protection: T1 / T2; equipment: DC fire department switch; type of cable entry: Cable gland
String combiner box (SCB); MPP voltage: 1000 V DC; number of strings: 2; Identical number of input and output strings; number of supported MPP trackers: 4; surge protection: T1 / T2; equipment: DC fire department switch; type of cable entry: Cable gland