Electronic circuit breaker system for protecting loads at 12 and 24 V DC, up to max. 45 A system current. Preassembled set consisting of feed-in module with status output and reset input as well as 8 channels. Can be individually extended at any time.
CAPAROC circuit breaker system
Sets for getting started quickly
The preassembled CAPAROC circuit breaker sets are quick to install. You can choose between simple status signals or an IO-Link interface for comprehensive diagnostics. They protect up to eight circuits against the effects of overloads and short circuits.
Main features
- Supply voltage: 12 V DC ... 24 V DC
- IO-Link interface
- Group message, reset, warning at I >80%
- Push-in connections: 16 mm² / protected output: 4 mm²
- 8 preassembled channels per system
- Total current monitoring ≤45 A
- Test pick-off per connection
- Power display with nominal current locking
Your Advantages
- The customizable standard with individual expansion options
- Particularly easy operation for everyone with preconfigured sets for direct use
- Protection of eight circuits without additional installation effort
- Evaluation options: from simple signals to comprehensive diagnostics with IO-Link
CAPAROC
- Electronic circuit breaker
CAPAROC
- Electronic circuit breaker
1290013/AA8WRDNZ
CAPAROC
- Electronic circuit breaker
CAPAROC
- Electronic circuit breaker
1290013/MUXG6WB3
Electronic circuit breaker system for protecting loads at 12 and 24 V DC, up to max. 45 A system current. Preassembled set consisting of feed-in module with IO-Link interface as well as 8 channels. Can be individually extended at any time.
CAPAROC
- Electronic circuit breaker
CAPAROC
- Electronic circuit breaker
1290013
Customizable electronic circuit breaker system for protecting loads at 12 and 24 V DC. Configured from power modules, circuit breakers, and potential distributor modules. For DIN rail installation via the CAPAROC current rails.