CHARX connect universal CCS type 2 charging inlets with lateral cable outlet

CCS charging inlets with lateral cable outlet

For space-saving mounting in the vehicle

The CHARX connect universal CCS type 2 charging inlets are now also available with a 90° cable outlet. This saves you valuable installation space in the electric vehicle. With the identical geometries, customers who switch to the 90° charging inlets do not have to alter the body cutout.

Main features

  • Charging standard: CCS type 2
  • Cable outlet: 90° to the right, 90° to the left
  • Cable length: 2 m (additional lengths on request)
  • Installation depth: 128.5 mm
  • DC charging current in Boost Mode: 500 A, 600 A
  • Permanent DC charging current: 200 A, 250 A
  • DC rated voltage: 1,000 V
  • Actuator voltage: 12 V, 24 V

Your Advantages

  • Space savings of over 50% in terms of the installation depth compared to our CCS charging inlets with straight cable outlet
  • More convenient and clearer cable installation with optimum bending radii
  • Easy to make the switch, as all CCS charging inlets have the same screw-connection geometries
  • IP6K6K/IP6K9K protection on the front withstands high-pressure and steam jet cleaning
  • Compatible with all protective covers in the CHARX connect universal family

NEW
Go to Product Detail Page for item 1838817
CHARX T2HBI12-DC375-2C2L - Vehicle charging inlet
CHARX T2HBI12-DC375-2C2L - Vehicle charging inlet
1838817

CHARX connect universal, DC CCS Typ 2, Vehicle charging inlet, > 500 A in Boost mode, 325 A permanent, 1000 V DC, Gen 4 side, Single-core wires connected at one end, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, with 90° cable outlet on the left-hand side, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts.

NEW
Go to Product Detail Page for item 1680337
CHARX T2HBI24-3AC32DC200-2M2R - Vehicle charging inlet
CHARX T2HBI24-3AC32DC200-2M2R - Vehicle charging inlet
1680337

CHARX connect universal, AC/DC CCS Typ 2, Vehicle charging inlet, up to 500 A in Boost mode, 200 A permanent, 1000 V DC, 32 A , 480 V AC, Gen 4 side, Single-core wires connected at one end, length: 2 m, locking actuator: 24 V, 4-pos., Front and rear mounting, M6, housing: black, with 90° cable outlet on the right-hand side, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts.

NEW
Go to Product Detail Page for item 1838813
CHARX T2HBI12-DC200-2M2L - Vehicle charging inlet
CHARX T2HBI12-DC200-2M2L - Vehicle charging inlet
1838813

CHARX connect universal, DC CCS Typ 2, Vehicle charging inlet, up to 500 A in Boost mode, 200 A permanent, 1000 V DC, Gen 4 side, Single-core wires connected at one end, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, with 90° cable outlet on the left-hand side, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts.

NEW
Go to Product Detail Page for item 1838818
CHARX T2HBI12-1AC32DC200-2M2L - Vehicle charging inlet
CHARX T2HBI12-1AC32DC200-2M2L - Vehicle charging inlet
1838818

CHARX connect universal, AC/DC CCS Typ 2, Vehicle charging inlet, up to 500 A in Boost mode, 200 A permanent, 1000 V DC, 32 A , 250 V AC, Gen 4 side, Single-core wires connected at one end, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, with 90° cable outlet on the left-hand side, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts.

NEW
Go to Product Detail Page for item 1838808
CHARX T2HBI12-DC250-2C2R - Vehicle charging inlet
CHARX T2HBI12-DC250-2C2R - Vehicle charging inlet
1838808

CHARX connect universal, DC CCS Typ 2, Vehicle charging inlet, up to 500 A in Boost mode, 250 A permanent, 1000 V DC, Gen 4 side, Single-core wires connected at one end, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, with 90° cable outlet on the right-hand side, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts.

NEW
Go to Product Detail Page for item 1799134
CHARX T2HBI12-3AC32DC250-2C2L - Vehicle charging inlet
CHARX T2HBI12-3AC32DC250-2C2L - Vehicle charging inlet
1799134

CHARX connect universal, AC/DC CCS Typ 2, Vehicle charging inlet, up to 500 A in Boost mode, 250 A permanent, 1000 V DC, 32 A , 480 V AC, Gen 4 side, Single-core wires connected at one end, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, with 90° cable outlet on the left-hand side, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts.

NEW
Go to Product Detail Page for item 1838816
CHARX T2HBI12-DC250-2C2L - Vehicle charging inlet
CHARX T2HBI12-DC250-2C2L - Vehicle charging inlet
1838816

CHARX connect universal, DC CCS Typ 2, Vehicle charging inlet, up to 500 A in Boost mode, 250 A permanent, 1000 V DC, Gen 4 side, Single-core wires connected at one end, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, with 90° cable outlet on the left-hand side, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts.

NEW
Go to Product Detail Page for item 1680336
CHARX T2HBI12-3AC32DC200-2M2R - Vehicle charging inlet
CHARX T2HBI12-3AC32DC200-2M2R - Vehicle charging inlet
1680336

CHARX connect universal, AC/DC CCS Typ 2, Vehicle charging inlet, up to 500 A in Boost mode, 200 A permanent, 1000 V DC, 32 A , 480 V AC, Gen 4 side, Single-core wires connected at one end, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, with 90° cable outlet on the right-hand side, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts.

NEW
Go to Product Detail Page for item 1838811
CHARX T2HBI12-3AC32DC200-2M2L - Vehicle charging inlet
CHARX T2HBI12-3AC32DC200-2M2L - Vehicle charging inlet
1838811

CHARX connect universal, AC/DC CCS Typ 2, Vehicle charging inlet, up to 500 A in Boost mode, 200 A permanent, 1000 V DC, 32 A , 480 V AC, Gen 4 side, Single-core wires connected at one end, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, with 90° cable outlet on the left-hand side, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts.

NEW
Go to Product Detail Page for item 1838805
CHARX T2HBI12-1AC32DC250-2C2R - Vehicle charging inlet
CHARX T2HBI12-1AC32DC250-2C2R - Vehicle charging inlet
1838805

CHARX connect universal, AC/DC CCS Typ 2, Vehicle charging inlet, up to 500 A in Boost mode, 250 A permanent, 1000 V DC, 32 A , 250 V AC, Gen 4 side, Single-core wires connected at one end, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, with 90° cable outlet on the right-hand side, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts.