Protective covers for CHARX connect universal CCS charging inlets
Available in Q1/2026

Protective covers for CCS charging inlets

Optimum protection with smart features

The protective covers provide IPX5 protection for the contact area of our CHARX connect universal CCS charging inlets. This means that your electric utility vehicles are optimally equipped for demanding environmental conditions. A function button and an LED status display can be added as an option.

Main features

  • Charging standards: CCS type 1, CCS type 2
  • Dimensions (W x H x D): 170.7 mm x 184.4 mm x 41.0 mm (without extras) or 61.1 mm (with extras)
  • Degree of protection: IPX5 (when cover is closed)
  • Connection of the LED display and button: 6-pos. MCON connector
  • Control of the LED display: PWM
  • UNECE R61 supported

Your Advantages

  • Reliable protection of all signal and power contacts against jet water in accordance with IPX5
  • Smart operation: the AC cover is opened automatically when the DC cover is opened
  • Optional extras: charging status display with freely controllable RGB LED and button, e.g., for canceling charging
  • Easy design-in due to identical screw-on points for CCS type 1 and CCS type 2
  • Compatible with our CHARX control vehicle charging controller