CHARX control modular, AC charging controller, with Embedded Linux system, IEC 61851-1, ISO 15118, operating mode: Stand-Alone, Client, Server, interface: Ethernet (2x), Cellular communication (4G/2G), CHARX control modular system bus, MICRO-USB type C, communication protocol: OCPP 1.6J, Modbus/TCP, MQTT, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting
Software update for AC charging controllers
Implement calibration law even more efficiently now
The AC charging controllers in the CHARX control modular family are the centerpiece of an intelligent charging infrastructure. With software release 1.8.0, the calibration law concept has been fundamentally revised, which significantly shortens the certification process for your charging solution.
Main features
- Software version: 1.8.0
- Supported OCMF-compatible MID energy meters: BSM-WS36A, EMH iML e-moc, others on request
- No loss of calibration law certification with future updates
- Various security patches
- Download of update file via the item page
Your Advantages
- Several energy meters to choose from, so your calibration law solution can be designed flexibly
- No expensive recertification, as the calibration law certificate remains valid for future software updates
- Improved cybersecurity minimizes the risk of unauthorized access to your charging stations
CHARX control modular, AC charging controller, with Embedded Linux system, IEC 61851-1, operating mode: Stand-Alone, Client, Server, interface: Ethernet (2x), CHARX control modular system bus, MICRO-USB type C, communication protocol: OCPP 1.6J, Modbus/TCP, MQTT, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting
CHARX control modular, AC charging controller, with Embedded Linux system, IEC 61851-1, ISO 15118, operating mode: Stand-Alone, Client, Server, interface: Ethernet (2x), CHARX control modular system bus, MICRO-USB type C, communication protocol: OCPP 1.6J, Modbus/TCP, MQTT, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting
CHARX control modular, AC charging controller, with Embedded Linux system, IEC 61851-1, operating mode: Stand-Alone, Client, Server, interface: Ethernet (2x), Cellular communication (4G/2G), CHARX control modular system bus, MICRO-USB type C, communication protocol: OCPP 1.6J, Modbus/TCP, MQTT, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting