New generation of CHARX connect modular type 2 charging sockets

AC charging sockets with reduced overall depth

For flexible and space-saving mounting

You can now install the new generation of CHARX connect modular type 2 charging sockets directly on the PCB of your charging station – and save a lot of space due to the reduced installation depth. You can also choose between three actuator positions.

Main features

  • Charging current: 20 A, 32 A
  • Rated voltage: 250 V, 480 V
  • Installation depth: 54 mm (without strain relief and actuator)
  • Degree of protection: IP44 (when plugged in), IP54 (with protective cover)
  • Actuator: 4-pos., 12 V, position at 4 / 8 / 12 o’clock
  • Temperature sensors: PTC (optional)
  • Cable length: 0.3 m, 0.7 m, 1.5 m

Your Advantages

  • Space savings of up to 38% compared to the previous generation
  • Individually configurable system – now also with a flexible actuator position
  • Easy mounting – now also directly on the PCB or the traditional way using plug-in connecting cables
  • Resistant to lateral forces, waterproof, and dirtproof due to molded contacts
  • Compatible with all protective covers and shutters in the CHARX connect modular family

NEW
Go to Product Detail Page for item 1822665
CHARX T2M3SO12-4P-4 - Infrastructure charging socket
CHARX T2M3SO12-4P-4 - Infrastructure charging socket
1822665

CHARX connect modular, Type 2, Infrastructure charging socket, 32 A , 480 V AC, Gen 3, Single-core wires for AC and communication are available separately, see accessories, length: 0 m, locking actuator: 12 V, 4-pos., square, Rear panel mounting, M5 thread, housing: black, without single-core wires, for charging electric vehicles (EV) with alternating current (AC), IEC 62196-2

NEW
Go to Product Detail Page for item 1822664
CHARX T2M3SO12-4P-8 - Infrastructure charging socket
CHARX T2M3SO12-4P-8 - Infrastructure charging socket
1822664

CHARX connect modular, Type 2, Infrastructure charging socket, 32 A , 480 V AC, Gen 3, Single-core wires for AC and communication are available separately, see accessories, length: 0 m, locking actuator: 12 V, 4-pos., square, Rear panel mounting, M5 thread, housing: black, without single-core wires, for charging electric vehicles (EV) with alternating current (AC), IEC 62196-2