PCB hybrid header, color: black, contact connection type: Socket, product range: PCH-RR-THR, mounting: THR soldering / wave soldering, solder pin [P]: 2.5 mm, Pin connector pattern alignment: Standard, type of packaging: packed in cardboard
Hybrid power board-to-board connectors
Compact solution for power and signals
The Power Connect Hybrid (PCH) series includes hybrid board-to-board connectors with power and signal contacts. With a current carrying capacity of up to 85 A per contact, the PCH series meets the requirements for compact solutions with a high power.
Main features
- High-power, low-power, and signal contacts
- Max. current per contact: high power: 85 A / low power: 51 A / signal: 1 A
- Pitch: high power: 5 mm / low power: 7 mm / signal: 2 mm
- Orientation: right-angled for coplanar board-to-board connections
- Conformance with OCP (Open Compute Project)
Your Advantages
- Combined high-power and signal transmission in a single connector for space- and cost-saving use
- Compliance with the OCP Standard for Power Supply Units (PSU) and Battery Backup Units (BBU)
- Automated processing with reflow solderability
- Multi-level sequenced pinning for safe connection and disconnection under load
- Blind-mate capability for easy, reliable plugging
PCB hybrid header, color: black, contact connection type: Pin, product range: PCH-RH-THR, mounting: THR soldering / wave soldering, solder pin [P]: 2.5 mm, Pin connector pattern alignment: Standard, type of packaging: packed in cardboard
PCB hybrid header, color: black, contact connection type: Socket, product range: PCH-RR-THR, mounting: THR soldering / wave soldering, solder pin [P]: 2.5 mm, Pin connector pattern alignment: Standard, type of packaging: packed in cardboard
PCB hybrid header, color: black, contact connection type: Pin, product range: PCH-RH-THR, mounting: THR soldering / wave soldering, solder pin [P]: 2.5 mm, Pin connector pattern alignment: Standard, type of packaging: packed in cardboard