Panel mounting base DCC06, with double locking latch, material: PA 6, height: 30.5 mm, cable gland: none, Power supply in data centers
HEAVYCON Data Center connectors
Powerful, compact, energy-efficient
HEAVYCON industrial connectors for data centers optimize power distribution from the PDU to the IT rack. The compact heavy-duty connectors provide robust power transmission up to 70 A. Lower contact resistance reduces energy consumption and heat generation.
Main features
- Rated current / voltage: 70 A / 690 V
- Number of positions: 4 + PE
- Conductor cross-section: 6 mm² ... 25 mm² / 10 AWG ... 4 AWG
- Crimp connection
- Mounting with Click-in latching
- M32 or M50 cable gland integrated, with or without strain relief
- Degree of protection: IP66
Your Advantages
- Space-saving cabling with a more compact design
- Short installation time with easy, tool-free installation with Click-in latching
- Reduce part costs with fixed-position contact inserts
- Optimum power transmission and energy savings of up to 60% due to the lower contact resistance of the crimp contacts
- Reduced cooling requirements due to lower heat generation
Crimp contact, series: HC-M-...-25, HC-DCC4-I-CT-HW, Pin, turned, contact diameter: 6 mm, connection cross section: 25 mm2 ... 25 mm2, AWG 4...4 , contact material: Cu alloy
Sleeve housing DCC06, for double locking latch, material: PA 6, cable outlets: 1, straight, 1x M32, height: 139.9 mm, cable gland: with, Power supply in data centers, with extra-strong strain relief
Sleeve housing DCC06, for double locking latch, material: PA 6, cable outlets: 1, straight, 1x M50, cable gland: with, Power supply in data centers, with extra-strong strain relief
Protective cover, Packing unit: 100 pcs
Sleeve housing DCC06, for double locking latch, material: PA 6, cable outlets: 1, straight, 1x M50, cable gland: with, Power supply in data centers
Crimp contact, series: HC-M-...-25, HC-DCC4-I-CT-HW, Pin, turned, contact diameter: 6 mm, connection cross section: 25 mm2 ... 25 mm2, AWG 4...4 , contact material: Cu alloy
Sleeve housing DCC06, for double locking latch, material: PA 6, cable outlets: 1, straight, 1x M50, cable gland: with, Power supply in data centers, with extra-strong strain relief
Panel mounting base DCC06, with double locking latch, material: PA 6, height: 30.5 mm, cable gland: none, Power supply in data centers